Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Single-gang, T shape, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet FD device box
|
| Catalog Number |
FDT2
|
| UPC |
782274400808
|
| Product Length/Depth |
5.16 in
|
| Product Height |
1.88 in
|
| Product Width |
4.5 in
|
| Product Weight |
3.45 lb
|
| Product Type |
Device box
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Depth |
Deep
|
| Number of gangs |
1
|
| Shape |
T
|
| Trade size |
3/4"
|
| Material |
Feraloy iron alloy
|