Knowledge Search
Download document () of 20

FG3030

Eaton Series C complete EG molded case circuit breaker, F-frame, FG, Fixed thermal and magnetic trips, Three-pole, 30A, 600 Vac, 18 kAIC at 240 Vac, 14 kAIC at 480 Vac, Line/load, Engine generator, Reverse, 60 Hz, Fixed

General specifications

Product Name
Eaton complete engine generator molded case circuit breaker
Catalog Number
FG3030
UPC
786679269565
Product Length/Depth
7 in
Product Height
6 in
Product Width
5 in
Product Weight
4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
CSA Std. C22.2 No. 5
UL 489
IEC Rated
CSA Certified
IEC 947-2
UL Listed
Product Type
Molded case circuit breaker

Product specifications

Amperage Rating
30 A
Voltage rating
600 Vac
Trip Type
T186
Circuit breaker type
FG
Circuit breaker frame type
Complete breaker
Terminals
Line and load
Frame
F
Frequency rating
60 Hz
Class
Engine generator
Pickup
Fixed
Interrupt rating
18 kAIC at 240 Vac
14 kAIC at 480 Vac
Generator rating
11 kVA/9 kW at 240 Vac, 22 kVA/17 kW at 480 Vac, 27 kVA/22 kW at 600 Vac
Number of poles
Three-pole
Functions
Reverse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.