Knowledge Search
Download document () of 20
We make what matters work*

FSQ:0403605

Eaton Crouse-Hinds series Arktite FSQC tumbler switch, 60A, Two-pole/three-pole, With mounting strap, Used with FSQC5630 and FSQC5640 receptacles

General specifications

Product Name
Eaton Crouse-Hinds series Arktite FSQC tumbler switch
Catalog Number
FSQ:0403605
UPC
782274236155
Product Weight
0.64 lb
Product Type
Tumbler switch

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Amperage Rating
60A
Configuration
Two-pole/three-pole
Special features
Mounting strap
Type
Used with FSQC5630 and FSQC5640 receptacles

Export product specification