Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Two-gang, S shape, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet FS device box
|
| Catalog Number |
FSS222
|
| UPC |
782274419107
|
| Product Length/Depth |
4.63 in
|
| Product Height |
6.06 in
|
| Product Width |
1.69 in
|
| Product Weight |
3.18 lb
|
| Certifications |
UL514A
CSA C22.2 No. 18 |
| Product Type |
Device box
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Depth |
Shallow
|
| Number of gangs |
2
|
| Shape |
S
|
| Trade size |
3/4"
|
| Material |
Feraloy iron alloy
|