Knowledge Search
Download document () of 20

GDB3060D

Eaton Series C complete molded case circuit breaker, G-frame, GDB, Complete breaker, Fixed thermal, fixed magnetic trip, Three-pole, 60A, 480 Vac, 125/250 Vdc, 14 kAIC at 480 Vac, Line and load, 50/60 Hz, Ring type, Ring type

General specifications

Product Name
Eaton Series C complete molded case circuit breaker
Catalog Number
GDB3060D
UPC
786679048412
Product Length/Depth
2.63 in
Product Height
4.88 in
Product Width
3 in
Product Weight
2.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Molded case circuit breaker

Product specifications

Amperage Rating
60 A
Voltage rating
480 Vac, 125/250 Vdc
Trip Type
T186
Circuit breaker type
GDB
Circuit breaker frame type
Complete breaker
Series
Series C
Terminals
Line and load
Frame
G
Frequency rating
50/60 Hz
Line
Ring type
Prod load
Ring type
Rating plug
Binding head screws and clamps
Interrupt rating
14 kAIC at 480 Vac
Number of poles
Three-pole

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.