Knowledge Search
Download document () of 20
Discontinued

GFCB240CS

Type GFCB Ground Fault Circuit Breaker, 40A, Two-pole, 120/240V, 10 kAIC, #14-4 AWG wire, Clamshell pack

A newer version of this product is available:

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
GFCB240CS
UPC
782114752869
Product Length/Depth
8 in
Product Height
2 in
Product Width
4 in
Product Weight
0.5 lb
Certifications
UL 489
Catalog Notes
For use with copper wire only. Meets Federal Spec Classification W-C375

Product specifications

Type
GFCI circuit breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com