Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

GFTCB115CS

Eaton BR GFCI circuit breaker,Ground fault personnel protection circuit breakers,Clamshell pack,15 A,10 kAIC,Single-pole,120 V,GFTCB,Ground fault circuit interrupter,GFI

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
GFTCB115CS
UPC
786680134111
Product Length/Depth
1.2 in
Product Height
8 in
Product Width
0.5 in
Product Weight
4 lb
Certifications
UL 943
UL 489
Catalog Notes
0
Product Type
GFCI circuit breakers

Product specifications

Amperage Rating
15 A
Voltage rating
120 V
Circuit protection
Ground fault circuit interrupter
Indicators
GFI
Interrupt rating
10 kAIC
Main circuit breaker
GFTCB
Number of poles
Single-pole
Type
Ground fault personnel protection circuit breakers
Special features
Clamshell pack

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com