Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

GFTCB245CS

Eaton BR GFCI circuit breaker, Ground fault, Two-pole, 45A, 10kAIC, Clamshell

A newer version of this product is available:

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
GFTCB245CS
UPC
786689395629
Product Length/Depth
6 in
Product Height
4 in
Product Width
2 in
Product Weight
1 lb
Warranty
Limited lifetime
Certifications
UL 943
UL 489
Product Type
GFCI circuit breakers

Product specifications

Amperage Rating
45 A
Voltage rating
120/240 V
Trip Type
Common
Capacity
10 kAIC
Circuit protection
Ground fault circuit interrupter
Indicators
GFCI
Interrupt rating
10 kAIC
Main circuit breaker
GFTCB
Connection
Plug-on
Number of poles
Two-pole
Type
Clam-type circuit breaker
Special features
Clamshell

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com