Knowledge Search
Download document () of 20

GHG5118406R0001

Eaton Crouse-Hinds series IEC 60309 hazardous area flange socket, 16A, 400 Hz, Polyamide, 4-pole, Standard temperature, 380-415 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series IEC 60309 hazardous area flange socket
Catalog Number
GHG5118406R0001
EAN
4250217426964
Product Length/Depth
158 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
1 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
IECEx/ATEX hazardous rating
Zone 2
Zone 22
Zone 1
Zone 21
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
16 A
Number of poles
4-pole
Voltage rating
380-415 Vac
Frequency rating
400 Hz
Material
Polyamide

Export product specification