Knowledge Search
Download document () of 20

GHG5184407R0001

Eaton Crouse-Hinds series IEC 60309 hazardous area wall socket, 63A, 400 Hz, Glass-fibre reinforced polyester, 4-pole, 1 x M40 plastic cable gland, 1 x M40 plastic Ex-screw plug, 480-500 Vac

General specifications

Product Name
Eaton's Crouse-Hinds series IEC 60309 hazardous area wall socket
Catalog Number
GHG5184407R0001
EAN
4250217428029
Product Length/Depth
200 mm
Product Height
475 mm
Product Width
226 mm
Product Weight
8.1 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IECEx/ATEX hazardous rating
Zone 2
Ingress protection (IP) ratings
IP66

Product specifications

Amperage Rating
63A
Trade size
1 x M40 plastic cable gland, 1 x M40 plastic Ex-screw plug
Number of poles
4-pole
Voltage rating
480-500 Vac
Frequency rating
400 Hz
Material
Glass-fibre reinforced polyester

Export product specification