Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                 
		
	
    
        
        
        
        
        
    
    
    Eaton Crouse-Hinds series CEAG GHG 960 blanking plug, Polyamide, M50 Metric
| Product Name | 
                                                Eaton's Crouse-Hinds series CEAG GHG 960 blanking plug
                                             | 
| Catalog Number | 
                                                GHG9601944R0107
                                             | 
| EAN | 
                                                4250217404221
                                             | 
| Product Length/Depth | 
                                                44 mm
                                             | 
| Product Height | 
                                                26 mm
                                             | 
| Product Width | 
                                                26 mm
                                             | 
| Product Weight | 
                                                0.033 kg
                                             | 
| Area classification | 
                                                Hazardous/Classified Locations
                                             | 
| Standards type | 
                                                IECEx/ATEX
                                             | 
| Ingress protection (IP) ratings | 
                                                IP66
                                             | 
| Thread Size | 
                                                M50
                                             | 
| Thread type | 
                                                Metric
                                             | 
| Material | 
                                                Polyamide
                                             |