Knowledge Search
Download document () of 20

GHG9601952R0114

Eaton Crouse-Hinds series GHG screw plug, Polyamide, M32

General specifications

Product Name
Eaton Crouse-Hinds series GHG screw plug
Catalog Number
GHG9601952R0114
EAN
4250217429361
Product Length/Depth
37.5 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
0.018 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations

Product specifications

Thread Size
M32
Thread type
Metric
Material
Polyamide

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.