Download document () of 20

GS88

Eaton B-Line series other enclosure accessories, Used on control enclosures with C.S.A. requirement, Grounding devices, Wire size 8", Grounding strap

General specifications

Product Name
Eaton B-Line series other enclosure accessories
Catalog Number
GS88
UPC
782051476781
Product Height
8 in
Product Diameter
0.25 in
Product Weight
0.067 lb
Compliances
Not Applicable
Certifications
UL Listed

Application

Application
Used on control enclosures with C.S.A. requirement

Model

Product Category
Grounding devices
Type
Drop shield kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.