Download document () of 20

HEX5

Eaton molded case circuit breaker accessory handle mechanism, Handle Extension, N-Frame, Frame J-K, Series G

General specifications

Product Name
Eaton molded case circuit breaker accessory handle mechanism
Catalog Number
HEX5
UPC
786679973042
Product Length/Depth
4.8 in
Product Height
2.5 in
Product Width
3.2 in
Product Weight
0.45 lb
Compliances
Contact Manufacturer
Catalog Notes
Handle Extension is not included with N-Frame Breakers, it must be purchased separately.
Global Catalog
HEX5
Product Type
Molded case circuit breaker accessory

Product specifications

Used with
N-frame
Frame size
Frame J-K
Series
Series G
Type
Handle Extension
Special features
Used with N-frame

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.