Knowledge Search
Download document () of 20
Discontinued

HFDMP3080JLA02

Eaton Series C motor protection circuit breaker, F-frame, HFD, Magnetic only trip type, Three-pole, 80A, 600 Vac, 65 kAIC at 480 Vac, Line and load, Motor protection, 1A-1B rear with left pigtail

General specifications

Product Name
Eaton Series C motor protection circuit breaker
Catalog Number
HFDMP3080JLA02
UPC
786685930732
Product Length/Depth
3.38 in
Product Height
6 in
Product Width
4.13 in
Product Weight
0.001 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Product Type
Motor protection circuit breaker

Product specifications

Amperage Rating
80 A
Voltage rating
600 Vac
Trip Type
Magnetic only
Circuit breaker type
HFD
Auxiliary switch
1A-1B rear with left pigtail
Terminals
Line and load
Frame
F
Class
Motor protection
Interrupt rating
65 kAIC at 480 Vac
Number of poles
Three-pole

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.