Knowledge Search
Download document () of 20
Discontinued

HLR

Fuse Holder,Non-rejecting,12A,Panel,In-Line Non-Rejecting GLR Fuse,300V

General specifications

Product Name
Eaton fuse holder
Catalog Number
HLR
UPC
786849998325
Product Length/Depth
8.5 in
Product Height
0.96 in
Product Width
0.96 in
Product Weight
0.03 lb
Compliances
Contact factory
Certifications
CSA Certified
UL Listed

Product specifications

Type
Fuse holder
Amperage Rating
12 A
Mounting
Panel
Used with
In-Line Non-Rejecting GLR Fuse
Voltage rating
300 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.