Download document () of 20

HPC4046SHLG

Eaton Cutler-Hammer series Housing panel, 400A, 120/240V, BRH/BWH Secondary Ciruit, Aluminum Bus Material, Lever bypass, NEMA 3R Enclosure, Overhead/underground Feed Type, 22 kAIC Interrupt Rating, Surface mounting, Ringless Security

General specifications

Product Name
Eaton house panel
Catalog Number
HPC4046SHLG
UPC
786685271019
Product Length/Depth
7.75 in
Product Height
46 in
Product Width
33 in
Product Weight
123 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
House panel
Utility approvals
GA : Georgia Power
FL : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
IN : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
KY : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
NC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
OH : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
SC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
NC : Dominion
VA : Dominion
Interrupt rating
10 kAIC
Enclosure
NEMA 3R
Secondary circuit breaker
BRH/BWH
Amperage Rating
400 A
Line
Lug landings for compression, lugs not included
Mounting
Surface
Number of spaces
4
Security
Ringless
Voltage rating
120/240 V
Number of sockets
1
Used with
Type BR breakers
Bypass
Lever
Number of circuits
6
Bus material
Aluminum
Feed type
Top/bottom
Main circuit breaker
CSR2200

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com