Knowledge Search
Download document () of 20

HPPR

Eaton House Panel Accessories - Flush Mount Kit,Flushmount kit,Used with Meter breakers

General specifications

Product Name
Eaton flush mount kit
Catalog Number
HPPR
UPC
782114231821
Product Length/Depth
45 in
Product Height
1 in
Product Width
2 in
Product Weight
4 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer

Product specifications

Special features
Used with Meter breakers
Type
Flush mount kit
Used with
Meter breakers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.