Download document () of 20
We make what matters work*

HT10DBS

Isobar 10-Outlet Home/Business Theater Surge Protector, 8 ft. Cord with Right-Angle Plug, 3840 Joules, LEDs, Metal Housing

10-Outlet Surge Protector Safeguards Your Sensitive Electronics

Ideal for your home, office, retail or industrial workstation, this Isobar® surge protector features a surge protection rating of 3840 joules to defend your sensitive electronic components against even the strongest power surges and spikes.

5-15R Outlets Accept a Wide Range of Electronic Devices

Plug your network hardware, retail displays, appliances, power tools and other electronics into 10 AC outlets to protect them against dangerous surges, spikes and line noise. Outlets are widely spaced to accommodate bulky power transformers without blocking adjacent outlets.

Isolated Filter Banks Provide Extra Protection against Line Noise

Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. The outlets are arranged in exclusive isolated filter banks that limit noise interaction among connected equipment. Large toroidal chokes, ferrite rod-core inductors, HF/VHF capacitors and metal oxide varistors combine to block disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can damage equipment or destroy data.

Includes the Latest Safety Features

Automatic shutoff permanently cuts power to outlets if the protection circuit is incapacitated, preventing equipment damage and indicating replacement is required. The rugged metal housing is designed to endure in demanding environments, such as factories and warehouses, and withstand strong surges without burning, melting or cracking.

General specifications

Product Name
Eaton Tripp Lite series Isobar surge protector
Catalog Number
HT10DBS
UPC
037332121745
Product Length/Depth
3.5 in
Product Height
2.5 in
Product Width
14.5 in
Product Weight
3.6 lb
Warranty
Limited lifetime
Compliances
FCC Part 68
RoHS
Certifications
UL 1449
UL 497A
CSA Std. C22.2
Global Catalog
HT10DBS
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and illuminated 2 position on/off power switch
Telephone/DSL Protection Details
1 line
Voltage Compatibility (VAC)
120
Circuit breaker
12
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LEDs confirm line power, protection and ground status
EMI / RFI Filtering
Up to 60 dB
Network Compatibility
100 Mbps (Fast Ethernet)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal tabs = 355.09 mm; Distance between vertical tabs = 58.17 mm
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
330V - UL verified
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Spacing
Horizontal standard outlets = 39.45mm; Horizontal transformer outlets = 53mm; Vertical outlets = 38.76mm
Outlets Measurement (Center to Center)
Horizontal standard outlets = 39.45mm; Horizontal transformer outlets = 53mm; Vertical outlets = 38.76mm
Material
Metal
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
HT10DBS Isobar 10-Outlet Home/Business Theater Surge Protector, Metal Housing
Owner's manual
RJ11 telephone cable, 6 ft.
RG59 coaxial cable, 6 ft.
RJ45 Cat5 Ethernet cable, 6 ft.
(4) Outlet safety covers
Input Nominal Voltage
120 VAC
120V AC
Product Features
Automatic Shut-Off
Diagnostic LED(s)
Telephone/DSL Protection
Cable (Coax) Protection
Network (Ethernet) Protection
Right-Angle Plug
Mounting Holes or Slots
Metal Case
UL Certified
Product Highlights
$500,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
Lifetime limited warranty (Worldwide)
10 NEMA 5-15R outlets in exclusive isolated filter banks
12A resettable circuit breaker prevents dangerous overloads
8 ft. power cord with space-saving right-angle NEMA 5-15P plug
Coaxial/telephone/modem/Ethernet surge protection
Network-grade 3840-joule surge protection rating
Plug Color
White
AC Suppression Joule Rating
3840
AC Suppression Response Time
NM = instantaneous CM = < 1 ns
Cable (Coax) Protection Details
3 line
Cord Gauge Type
  • 14 gauge
  • SJT
Isolated Filter Banks
Yes
Maximum Surge Amps
150000
Total Outlets
10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.