Knowledge Search
Download document () of 20

IG5132RN-BOX

Eaton Duplex receptacle wallplate, Premarked "ISOLATED GROUND", 10% Deeper than Standard, Orange, Duplex receptacle Cutout, Nylon, Single- gang, Standard, ED Box

General specifications

Product Name
Eaton duplex receptacle wallplate
Catalog Number
IG5132RN-BOX
UPC
032664349607
Product Length/Depth
0.06 in
Product Height
4.5 in
Product Width
2.75 in
Product Weight
0.048 lb
Compliances
NAFTA
RoHS Compliant
Certifications
UL Listed
cULus Listed

Product specifications

Special features
Premarked "ISOLATED GROUND", 10% Deeper than Standard
Type
Wallplate
Cutout
Duplex receptacle
Wallplate size
Standard
Color
Orange
Number of gangs
1
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.