Download document () of 20
We make what matters work*

INC-CPU

Eaton Intelligent Notification Controller accessory, CPU and LCD display, PC Makrolon 6557

General specifications

Product Name
Eaton intelligent notification controller power supply and accessories
Catalog Number
INC-CPU
UPC
786697660504
Product Length/Depth
5 in
Product Height
4 in
Product Width
1.76 in
Product Weight
3 lb
Compliances
Not Applicable
Product Type
Power supply & accessories

Product specifications

Compliance and standards
ULC
UL
Housing color
White
Housing material
PC Makrolon 6557
Input voltage
16-28 VDC
Standby and alarm current
0.085 A
NAC power
2 A
Output circuits
24 VDC at up to 1 amps per circuit
Inputs
USB port
Diagnostics
LCD and LEDs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.