Download document () of 20

IQ260MA65110-3A

IQ 260 Enclosed Meter (with integral display), 60 Hz, 5A secondary, 90-265 Vac/dc power supply, 2 relay outputs/2 status inputs, NEMA 3R

General specifications

Product Name
Eaton enclosed meter
Catalog Number
IQ260MA65110-3A
UPC
786685539300
Product Length/Depth
8 in
Product Height
9.58 in
Product Width
16.3 in
Product Weight
25 lb
Warranty
1 year
Certifications
IEC 687 (0.2% accuracy)
ANSI/IEEE Std C12.20 (0.2% accuracy)
ANSI/IEEE Std C62.41
Product Type
Enclosed meter

Product specifications

Type
Meter (with integral display)
Power supply
120/240 Vac
Enclosure size
NEMA 3R
Number of meters
1
Display
Meter Faceplate
Frequency rating
60 Hz
Modification 1
2 relay outputs, 2 status inputs
Modification 2
None
Degree of protection
NEMA 3R
Input
5 A secondary
Meter type
IQ 200 series
IQ 100 series
Power consumption
90-265 Vac/dc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information