Download document () of 20

IS500HG

Isolator Series 120V 500W UL 60601-1 Medical-Grade Isolation Transformer with 4 Hospital-Grade Outlets

  • Lowers cumulative leakage current of connected equipment to under 100 μA
  • TAA-compliant
  • Complete line isolation and noise filtering
  • Hospital-grade plug and receptacles
  • Floating AC output prevents noise coupling

General specifications

Product Name
Eaton Tripp Lite series isolation transformer
Catalog Number
IS500HG
UPC
037332115898
Product Length/Depth
11.5 in
Product Height
8.5 in
Product Width
9 in
Product Weight
22.2 lb
Compliances
RoHS
Certifications
UL Listed
Global Catalog
IS500HG
Product Type
Isolation transformer

Product specifications

Type
Medical Grade, Low Impedance transformer-based line isolation transformer
Efficiency
96%
Nominal Voltage / Frequency
120V / 60Hz
Output Amp Capacity
4.2
Cord Length
10 ft
VA / Watt Capacity
500
Cooling Method
Convection
Form Factors Supported
Tower
Noise Suppression Rating
35-65 dB
Over Current Protection
1 x Thermal, 2 Pole, Rocker
Leakage Current
Less than 100 microamps
Let-through Voltage (Combination Wave)
L-N: 250V L-G: 250V N-G: 0.5V
Let-through Voltage (Ring Wave)
L-N: 20V L-G: 20V N-G: 0.5V
Total Harmonic Distortion
Less than 1%
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
Instruction manual with warranty information
IS500HG Isolation Transformer

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.