Download document () of 20

ISOGROUNDCU

Eaton Pow-R-Xpress COPPER Insulated/Isolated ground bar

General specifications

Product Name
Eaton Pow-R-Xpress isoground copper
Catalog Number
ISOGROUNDCU
UPC
786689671563
Product Length/Depth
13.25 in
Product Height
1.75 in
Product Width
2.45 in
Product Weight
1.7 lb
Certifications
UL 67
Product Type
Accessory

Physical Attributes

Bus material
Copper
Material
Copper
Type
Ground Bar

Miscellaneous

Special features
Pow-R-Xpress

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.