Download document () of 20

JBXEA2G06MCNDS

Double nut receptacle, IP40, size 2, 6 male contacts; JBXEA2G06MCNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA2G06MCNDS
Product Length/Depth
22.2 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
16.51 g
Compliances
UL 1977
Product Type
IP40 / IP68 metallic push-pull connector

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.