Download document () of 20

JBXFC0G04FCSDSR

Right angle plug, IP40, size 0, 4 female contacts, cable clamp backshell; JBXFC0G04FCSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFC0G04FCSDSR
Product Length/Depth
30.5 mm
Product Height
29.5 mm
Product Width
10 mm
Product Weight
14.08 g
Compliances
UL 1977
Product Type
IP40 / IP68 metallic push-pull connector

Product specifications

Backshell angle
90°
Backshell type
Sealing Gland

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.