Download document () of 20

JBXPC0G03FCNDSMR

In line cable receptacle, IP40, size 0, 3 female contacts, cable clamp protective boot; JBXPC0G03FCNDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXPC0G03FCNDSMR
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
12.02 g
Compliances
UL 1977
Product Type
IP40 / IP68 metallic push-pull connector

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.