Download document () of 20

JBXSA2G10MCNDS

Rear mount cable receptacle, IP40, size 2, 10 male contacts, cable clamp backshell; JBXSA2G10MCNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXSA2G10MCNDS
Product Length/Depth
50 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
30.37 g
Compliances
UL 1977
Product Type
IP40 / IP68 metallic push-pull connector

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification