Download document () of 20
We make what matters work*

KA4C4HTL

Eaton B-Line series enclosure climate control, Compact series horizontal top-mounted air conditioners, Climate control products

General specifications

Product Name
Eaton B-Line series enclosure climate control
Catalog Number
KA4C4HTL
UPC
799038643692
Product Length/Depth
20 in
Product Height
10.25 in
Product Width
17 in
Product Weight
85 lb
Compliances
Not Applicable
Certifications
UL/CUL listed
Product Type
Enclosure climate control

Model

Style
Horizontal top-mounted air conditioners
Product Category
Climate control products
Type
Ptc heater

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.