Knowledge Search
Download document () of 20

KURL8

Eaton Bussmann KU series panel mount terminal block connector, 600V, 60A, Eight-pole, Black, Molded nuclear grade noryl base

General specifications

Product Name
Eaton Bussmann KU series panel mount terminal block connector
Catalog Number
KURL8
UPC
051712284370
Product Length/Depth
6.25 in
Product Height
1.25 in
Product Width
2 in
Product Weight
0.25 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
Product Type
Panel mount terminal block connector

Electrical ratings

Amperage Rating
60A
Voltage rating
600 V

Physical details

Number of poles
Eight-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877