Knowledge Search
Download document () of 20
Discontinued

KUXSC4-GE

Eaton Bussmann KU series panel mount terminal block connector, Shorting strap and four shorting screws, 600V, 60A, Double row, short, Four-pole, #10-32 TPI Screw, Panel, Black, Nickel-plated brass terminal, GE

General specifications

Product Name
Eaton Bussmann KU series panel mount terminal block connector
Catalog Number
KUXSC4-GE
UPC
051712571180
Product Length/Depth
3.1 in
Product Height
1 in
Product Width
1.7 in
Product Weight
0.2 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer
Product Type
Panel mount terminal block connector

Electrical ratings

Amperage Rating
60A
Voltage rating
600 V

Physical details

Number of poles
Four-pole
Type
Double row, short

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877