Knowledge Search
Download document () of 20
We make what matters work*

KUXSC6

Eaton Bussmann KU series panel mount terminal block connector, Shorting strap and four shorting screws, 600 V, 60 A, Double row, 6-pole, 10-32 TPI Screw, Black, Nickel-plated brass terminal

General specifications

Product Name
Eaton Bussmann KU series panel mount terminal block connector
Catalog Number
KUXSC6
UPC
051712589604
Product Length/Depth
4.5 in
Product Height
1.25 in
Product Width
2 in
Product Weight
0.22 lb
Warranty
Not Applicable
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer
Product Type
Panel mount terminal block connector

Electrical ratings

Amperage Rating
60A
Voltage rating
600 V

Physical details

Number of poles
Six-pole
Type
Double row, short

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877