Knowledge Search
Download document () of 20
We make what matters work*

L720PW

Eaton Arrow Hart watertight locking plug, #18-10 AWG, 20A, Industrial, 277V, Back wiring, Yellow, Steel, Watertight, L7-20, Two-pole, Three-wire, Santoprene, 0.36 to 0.84 in, IP67

General specifications

Product Name
Eaton Arrow Hart watertight locking plug
Catalog Number
L720PW
UPC
040893641768
Product Length/Depth
4.75 in
Product Height
3.75 in
Product Width
3.75 in
Product Weight
1.025 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
Product Type
Watertight

Electrical Ratings

Amperage Rating
20A
NEMA configuration
L7-20
Number of poles
Two-pole
Number of wires
Grounding
3
Torque rating
14-16 lbf-inch
Voltage rating
277 V

Environmental Specifications

Environmental resistance
NEMA 6P
NEMA 6
NEMA 4
IP67
NEMA 4X

Installation Specifications

Allowable wire size
#18-10 AWG
Wiring method
Back

Material Specifications

Color
Yellow
Contact material
Nickel plated brass

Product Specifications

Application
Industrial
Cord diameter
0.36-0.84 in
Design type
Watertight locking plug
Device grade
Extra heavy-duty industrial specification grade
Face/body material
Nylon
Material
Santoprene
Special features
Watertight
Type
Locking plug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact Information

Customer Service

Phone (Toll Free): 866-853-4293

Fax (Toll Free): 800-329-3055 

 

EDI Ordering

Phone: 770-631-2180 

 

Technical Support

Phone (Toll Free): 866-853-4293, option 2

 

How to buy

 

My.Eaton