Knowledge Search
Download document () of 20

LATCHPS

Eaton Plug-on Neutral Accessories - Filler Plate Cover Replacement Latch,Filler plate cover replacement latch,Accessory,Sandlewood,BR and CH PON Loadcenters

General specifications

Product Name
Eaton latch
Catalog Number
LATCHPS
UPC
786689056551
Product Length/Depth
4 in
Product Height
0.5 in
Product Width
4 in
Product Weight
0.05 lb
Warranty
10 year
Certifications
UL Listed
Product Type
Accessory

Product specifications

Special features
Filler plate cover replacement latch
Type
Latch
Used with
BR and CH PON Loadcenters
Color
Sandalwood

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.