Knowledge Search
Download document () of 20

LB300M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, LB shape, Built-in rollers, 3"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LB300M
UPC
782274756004
Product Length/Depth
13.87 in
Product Height
5.9 in
Product Width
4.31 in
Product Weight
11.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
LB
Trade size
3"
Material
Malleable iron
Special features
Built-in rollers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.