Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LB shape, 3"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
| Catalog Number |
LB87
|
| UPC |
782274516103
|
| Product Length/Depth |
10.5 in
|
| Product Height |
5.88 in
|
| Product Width |
4.25 in
|
| Product Weight |
11.4 lb
|
| Product Type |
Conduit outlet body
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Shape |
LB
|
| Trade size |
3"
|
| Material |
Feraloy iron alloy
|