Knowledge Search
Download document () of 20

LCCSCS

Eaton CH 3/4-inch Loadcenter and Breaker Accessories - Cover Screw,Clamshell pack,Cover screw,CH,0.75 in,Quantity: 6

General specifications

Product Name
Eaton cover screw
Catalog Number
LCCSCS
UPC
782114793428
Product Length/Depth
3.9 in
Product Height
1.25 in
Product Width
1.7 in
Product Weight
0.05 lb
Warranty
Limited lifetime
Certifications
UL 489
Product Type
Accessory

Product specifications

Special features
Clamshell pack
Type
Cover screw
Main circuit breaker
CH
Quantity
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.