Knowledge Search
Download document () of 20
We make what matters work*

LCCSW

Eaton cover screw, CH 3/4-inch Loadcenter and Breaker Accessories - Screw,Suitable for BR and CH loadcenter covers,Screw,CH,0.75 in,BR and CH loadcenter covers

General specifications

Product Name
Eaton cover screw
Catalog Number
LCCSW
UPC
782114986677
Product Length/Depth
1 in
Product Height
0.025 in
Product Width
0.05 in
Product Weight
0.009 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
Contact Manufacturer
Catalog Notes
Loadcenter cover screw, white cover
Product Type
Accessory

Product specifications

Special features
Suitable for BR and CH loadcenter covers
Type
Cover screw
Used with
BR and CH loadcenter covers
Size
3/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.