Download document () of 20
We make what matters work*

LDBA00A

Eaton Cooper Power series interchangeable cutout fuse holder, 100A, Interrupting symmetrical: 10,600A, Interrupt asymmetrical: 16,000A, 15.5 kV

General specifications

Product Name
Eaton Cooper Power series interchangeable cutout fuse holder
Catalog Number
LDBA00A
UPC
194006007443
Product Length/Depth
12 in
Product Height
5.75 in
Product Width
3 in
Product Weight
2.894 lb
Compliances
CSA 310-09
Certifications
ANSI/IEEE Std C37.40
ANSI/IEEE Std C37.42
ANSI/IEEE Std C37.41
Product Type
Accessory

Accessories

Type of accessory/spare part
Interchangeable cutout fuse holder

Electrical Ratings

Interrupting current - asymmetrical
16,000A
Interrupting current - symmetrical
10,600A
Voltage rating - max
15.5 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE