Download document () of 20
We make what matters work*

LGFS04HPX

Eaton molded case circuit breaker accessory handle mechanism, High performance flex shaft flange-mounted handle mechanism, LG-Frame, Series G, NEMA 4/4X, 4 ft

General specifications

Product Name
Eaton molded case circuit breaker accessory handle mechanism
Catalog Number
LGFS04HPX
UPC
786685967158
Product Length/Depth
20 in
Product Height
2.5 in
Product Width
19 in
Product Weight
8 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
LGFS04HPX
Product Type
Molded case circuit breaker accessory

Product specifications

Used with
LG-frame
Series
Series G
Shaft length
4 ft
Degree of protection (enclosure)
NEMA 4X
NEMA 4
Type
High performance flex shaft flange-mounted handle mechanism

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.