Download document () of 20

LKS2

Dry Type Distribution Transformer Accessory, Terminal Lug Kit, Used with 50 - 75 kVASingle-Phase And 75 - 112.5 kVAThree-Phase Transformers

General specifications

Product Name
Eaton dry type distribution transformer terminal lug kit
Catalog Number
LKS2
UPC
786680132308
Product Length/Depth
1.1 in
Product Height
1.1 in
Product Width
1.1 in
Product Weight
1.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Not Applicable
Certifications
Not Applicable
Catalog Notes
Terminal Lugs: Cable Range #6 - 250 kcmil (Qty. 12), Hardware: Bolt Size 1/4 - 20 x 3/4 (Single-Phase, Qty. 8), 1/4 - 20 x 1-3/4 (Three-Phase, Qty. 8)
Global Catalog
LKS2
Product Type
Accessory

Product specifications

Type
Terminal Lug Kit
Used with
50 - 75 kVASingle-Phase And 75 - 112.5 kVAThree-Phase Transformers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.