Knowledge Search
Download document () of 20

LL75M CG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, LL shape, SnapPack pre-assembled body and integral gasket cover, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LL75M CG
UPC
662277002486
Product Length/Depth
5.37 in
Product Height
2.25 in
Product Width
1.7 in
Product Weight
0.95 lb
Product Type
Conduit outlet body

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Shape
LL
Trade size
3/4"
Material
Malleable iron
Special features
SnapPack pre-assembled body and integral gasket cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.