Knowledge Search
Download document () of 20
We make what matters work*

LP15015

Eaton pulling grip, Short Length, Flexible Eye, Light duty, 7500 lbs break, 1.50-1.74" cord diameter, 16" mesh length, Tinned-Bronze

General specifications

Product Name
Eaton pulling grip
Catalog Number
LP15015
UPC
040893648675
Product Length/Depth
1.51 in
Product Height
28.503 in
Product Width
2.071 in
Product Weight
1 lb
Certifications
CSA Certified
Product Type
Pulling grip

Product specifications

Special features
Short Length, Flexible Eye, Light duty
Type
Pulling grip
Cord diameter
1.50-1.74 in
Material
Tinned-Bronze
Break strength
7500 lbs
Mesh length
16 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.