Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

LP30030

Eaton pulling grip, Standard Length, Flexible Eye, Light duty, 13200 lbs break, 3.00-3.49" cord diameter, 30" mesh length, Tinned-Bronze

General specifications

Product Name
Eaton pulling grip
Catalog Number
LP30030
UPC
040893648804
Product Length/Depth
6.2 in
Product Height
3.4 in
Product Width
3.1 in
Product Weight
1 lb
Certifications
CSA Certified
Product Type
Pulling grip

Product specifications

Special features
Standard Length, Flexible Eye, Light duty
Type
Pulling grip
Cord diameter
3.00-3.49 in
Material
Tinned-Bronze
Break strength
13200 lbs
Mesh length
30 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.