Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

LP7520

Eaton pulling grip, Standard Length, Flexible Eye, Light duty, 4100 lbs break, 0.75-0.99" cord diameter, 20" mesh length, Tinned-Bronze

General specifications

Product Name
Eaton pulling grip
Catalog Number
LP7520
UPC
040893648743
Product Length/Depth
0.734 in
Product Height
33 in
Product Width
1.983 in
Product Weight
1 lb
Certifications
CSA Certified
Product Type
Pulling grip

Product specifications

Special features
Standard Length, Flexible Eye, Light duty
Type
Pulling grip
Cord diameter
0.75-0.99 in
Material
Tinned-Bronze
Break strength
4100 lbs
Mesh length
20 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.