Knowledge Search
Download document () of 20
We make what matters work*

LPJ100

Eaton pulling grip, Junior duty, Flexible eye, 4100 lbs break, 1.00-1.25" cord diameter, 12" mesh length, Tinned-Bronze

General specifications

Product Name
Eaton pulling grip
Catalog Number
LPJ100
UPC
040893648873
Product Length/Depth
1.031 in
Product Height
21.6 in
Product Width
1.454 in
Product Weight
0.26 lb
Certifications
CSA Certified
Product Type
Pulling grip

Product specifications

Special features
Junior duty, Flexible eye
Type
Pulling grip
Cord diameter
1.00-1.25 in
Material
Tinned-Bronze
Break strength
4100 lbs
Mesh length
12 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.