Knowledge Search
Download document () of 20
We make what matters work*

LPJ50

Eaton pulling grip, Junior duty, Flexible eye, 1700 lbs break, 0.50-0.61" cord diameter, 8" mesh length, Tinned-Bronze

General specifications

Product Name
Eaton pulling grip
Catalog Number
LPJ50
UPC
040893648842
Product Length/Depth
0.569 in
Product Height
16.283 in
Product Width
1.378 in
Product Weight
0.2 lb
Certifications
CSA Certified
Product Type
Pulling grip

Product specifications

Special features
Junior duty, Flexible eye
Type
Pulling grip
Cord diameter
0.50-0.61 in
Material
Tinned-Bronze
Break strength
1700 lbs
Mesh length
8 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.