Knowledge Search
Download document () of 20
We make what matters work*

LPJ62

Eaton pulling grip, Junior duty, Flexible eye, 2800 lbs break, 0.62-0.74" cord diameter, 10" mesh length, Tinned-Bronze

General specifications

Product Name
Eaton pulling grip
Catalog Number
LPJ62
UPC
040893648859
Product Length/Depth
0.471 in
Product Height
17.852 in
Product Width
1.382 in
Product Weight
0.09 lb
Certifications
CSA Certified
Product Type
Pulling grip

Product specifications

Special features
Junior duty, Flexible eye
Type
Pulling grip
Cord diameter
0.62-0.74 in
Material
Tinned-Bronze
Break strength
2800 lbs
Mesh length
10 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.