Knowledge Search
Download document () of 20
We make what matters work*

LPJ75

Eaton pulling grip, Junior duty, Flexible eye, 4100 lbs break, 0.75-0.99" cord diameter, 10" mesh length, Tinned-Bronze

General specifications

Product Name
Eaton pulling grip
Catalog Number
LPJ75
UPC
040893648866
Product Length/Depth
0.829 in
Product Height
19 in
Product Width
1.429 in
Product Weight
0.135 lb
Certifications
CSA Certified
Product Type
Pulling grip

Product specifications

Special features
Junior duty, Flexible eye
Type
Pulling grip
Cord diameter
0.75-0.99 in
Material
Tinned-Bronze
Break strength
4100 lbs
Mesh length
10 in

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.