Download document () of 20
We make what matters work*

LPK64

Eaton B-Line series bolt on accessories, ANSI 61 gray polyester powder coated, Designed to be used with B-Line series filter kit, Steel, Louver plate size 5.62", Bolt-on accessories, Louver plate kits, 16 gauge

General specifications

Product Name
Eaton B-Line series bolt on accessories
Catalog Number
LPK64
UPC
782051482225
Product Length/Depth
8.125 in
Product Height
4.25 in
Product Width
6.12 in
Product Weight
0.751 lb
Compliances
Not Applicable
Certifications
UL
Product Type
Bolt on accessories

Application

Application
Designed to be used with B-Line series filter kit

Material/finish

Material
Steel
Finish color
ANSI 61 gray painted

Model

Style
Louver plate kits
Product Category
Bolt-on accessories
Type
Small thermostat

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.